1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Holder Set: Spigot Joint Double Type with Retainer Ring Ellipse Shape (Stainless steel) DEIS

Bearing Holder Set: Spigot Joint Double Type with Retainer Ring Ellipse Shape (Stainless steel) DEIS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,658.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bearing Holder Set: Spigot Joint Double Type with Retainer Ring Ellipse Shape (Stainless steel) DEIS
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 15 and 30
● Flange Shape : Compact Flange
● Bearing Used : Deep Groove Ball Bearing
● Seal : ZZ (Double Shield)
● Material :
Bearing - Stainless Steel
Housing - SUS304
[Application]
Bearings with housings are commonly used in automation machines system

 
Part Number
DEIS-6000ZZ
DEIS-6002ZZ
DEIS-6206ZZ
DEIS-6900ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Width
(mm)
Outer diameter or external shape H

฿ 2,658.96

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10103552

฿ 3,130.23

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10154562

฿ 8,570.45

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 103070104

฿ 2,780.39

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10102547

Loading...

  1. 1

Basic Information

Main Body Shape Round Flanged, Pilot Bearing Type Deep Groove Ball Bearing Bearing material Stainless Steel
Bearing number Double Body Material SUS304 Flange Shape Compact Type
Retaining Ring Presence Types Bearing holder set Surface Treatment No