(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Holder Set: Spigot Joint Double Type with Retainer Ring Ellipse Shape DEIM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 10 and 40
● Flange Shape : Compact Type
● Bearing Used : Deep Groove Ball Bearing
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
DEIM-6000ZZ |
DEIM-6001ZZ |
DEIM-6002ZZ |
DEIM-6004ZZ |
DEIM-6005ZZ |
DEIM-6006ZZ |
DEIM-6007ZZ |
DEIM-6008ZZ |
DEIM-6200ZZ |
DEIM-6201ZZ |
DEIM-6202ZZ |
DEIM-6204ZZ |
DEIM-6205ZZ |
DEIM-6206ZZ |
DEIM-6900ZZ |
DEIM-6901ZZ |
DEIM-6904ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,671.48 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 35 | 52 | ||
฿ 1,726.28 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 35 | 54 | ||
฿ 1,882.73 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 45 | 62 | ||
฿ 2,169.41 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 60 | 77 | ||
฿ 2,290.84 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 60 | 88 | ||
฿ 2,927.31 | KNS BEARING HOLDER | 1 Piece(s) | 3 Day(s) | 10 | 30 | 60 | 96 | ||
฿ 3,744.78 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 35 | 70 | 104 | ||
฿ 4,191.25 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 40 | 80 | 114 | ||
฿ 1,736.52 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 45 | 56 | ||
฿ 1,784.44 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 45 | 58 | ||
฿ 1,961.39 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 50 | 66 | ||
฿ 2,297.20 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 65 | 81 | ||
฿ 2,382.18 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 65 | 94 | ||
฿ 2,880.20 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 70 | 104 | ||
฿ 1,803.80 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 | 47 | ||
฿ 1,984.79 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 35 | 50 | ||
฿ 2,321.08 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 50 | 72 |
Loading...
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Double | Body Material | S45C | Flange Shape | Compact Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
How can we improve?
How can we improve?