1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Holder Set: Spigot Joint Double Type with Retainer Ring Square Shape DSIM

KNS BEARING HOLDER

Bearing Holder Set: Spigot Joint Double Type with Retainer Ring Square Shape DSIM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,044.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearing Holder Set: Spigot Joint Double Type with Retainer Ring Square Shape DSIM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 15
● Flange Shape : Square Flange
● Bearing Used : Deep Groove Ball Bearing
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system

 
Part Number
DSIM-6902ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,044.74

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Shape Round Flanged, Pilot Bearing Type Deep Groove Ball Bearing Bearing Inner Dia. d(mm) 15
Bearing material Bearing steel Bearing number Double Body Material S45C
Flange Shape Square Type Retaining Ring Presence Width(mm) 35
Types Bearing holder set Surface Treatment Lead-free Electroless Nickel Plating Outer diameter or external shape H 59