1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing Housing Set, Retaining Ring Pilot Double Type, Round (Stainless) DCIS

KNS BEARING HOLDER

Bearing Housing Set, Retaining Ring Pilot Double Type, Round (Stainless) DCIS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,390.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bearing Housing Set, Retaining Ring Pilot Double Type, Round (Stainless) DCIS
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 25 and 30
● Flange Shape : Round Flanged
● Bearing Used : Deep Groove Ball Bearing
● Material :
Bearing - Stainless Steel
Housing - SUS304
[Application]
Bearings with housings are commonly used in automation machines system

 
Part Number
DCIS-6005ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,390.65

KNS BEARING HOLDER 1 Piece(s) 32 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Shape Round Flanged, Pilot Bearing Type Deep Groove Ball Bearing Bearing Inner Dia. d(mm) 25
Bearing material Stainless Steel Bearing number Double Body Material SUS304
Flange Shape Round Type Retaining Ring Presence Width(mm) 60
Types Bearing holder set Surface Treatment No Outer diameter or external shape H 88

Please check the type/dimensions/specifications of the part DCIS-6005ZZ in the Bearing Housing Set, Retaining Ring Pilot Double Type, Round (Stainless) DCIS series.