(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Housing Set, Pilot Joint Double Direct Mounting Type, Elliptical, DEM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 10 and 35
● Flange Shape : Compact Type
● Bearing Used : Deep Groove Ball Bearing
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
DEM-6000ZZ |
DEM-6001ZZ |
DEM-6002ZZ |
DEM-6004ZZ |
DEM-6006ZZ |
DEM-6007ZZ |
DEM-6200ZZ |
DEM-6201ZZ |
DEM-6202ZZ |
DEM-6204ZZ |
DEM-6205ZZ |
DEM-6206ZZ |
DEM-6900ZZ |
DEM-6901ZZ |
DEM-6904ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,580.55 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 | 50 | ||
฿ 1,267.24 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 | 52 | ||
฿ 1,644.61 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 30 | 60 | ||
฿ 2,044.10 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 40 | 77 | ||
฿ 2,566.61 | KNS BEARING HOLDER | 1 Piece(s) | 3 Day(s) | 10 | 30 | 40 | 96 | ||
฿ 3,124.54 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 35 | 50 | 104 | ||
฿ 1,521.03 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 30 | 54 | ||
฿ 1,576.14 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 30 | 56 | ||
฿ 1,749.68 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 35 | 64 | ||
฿ 2,129.06 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 45 | 81 | ||
฿ 2,055.64 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 45 | 94 | ||
฿ 2,504.63 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 50 | 104 | ||
฿ 1,684.16 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 | 45 | ||
฿ 1,632.09 | KNS BEARING HOLDER | 1 Piece(s) | 3 Day(s) | 10 | 12 | 25 | 48 | ||
฿ 2,191.83 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 35 | 69 |
Loading...
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Double | Body Material | S45C | Flange Shape | Compact Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
How can we improve?
How can we improve?