(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Housing Set Pilot Double Direct Mounting Type Square DSM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 10 and 40
● Flange Shape : Square Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Double | Body Material | S45C | Flange Shape | Square Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part DSM-6204ZZ in the Bearing Housing Set Pilot Double Direct Mounting Type Square DSM series.
Part Number |
---|
DSM-6004ZZ |
DSM-6005ZZ |
DSM-6006ZZ |
DSM-6205ZZ |
DSM-6206ZZ |
DSM-6900ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|
฿ 2,188.81 | 1 Piece(s) | 3 Day(s) | 10 | 20 | 40 | 77 | ||
฿ 2,143.44 | 1 Piece(s) | 4 Day(s) | 10 | 25 | 40 | 88 | ||
฿ 2,520.00 | 1 Piece(s) | 4 Day(s) | 10 | 30 | 40 | 96 | ||
฿ 2,419.69 | 1 Piece(s) | 4 Day(s) | 10 | 25 | 45 | 94 | ||
฿ 2,664.23 | 1 Piece(s) | 4 Day(s) | 10 | 30 | 50 | 104 | ||
฿ 1,833.52 | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 | 45 |
How can we improve?
How can we improve?