(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Housing Set, Pilot Joint Double Direct Mounting Type Round Style DCM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 10 and 35
● Flange Shape : Round Flanged
● Bearing Used : Deep Groove Ball Bearing
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Double | Body Material | S45C | Flange Shape | Round Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part DCM-6004ZZ in the Bearing Housing Set, Pilot Joint Double Direct Mounting Type Round Style DCM series.
Part Number |
---|
DCM-6000ZZ |
DCM-6001ZZ |
DCM-6002ZZ |
DCM-6005ZZ |
DCM-6007ZZ |
DCM-6200ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|
฿ 1,364.14 | 1 Piece(s) | 4 Day(s) | 10 | 10 | 25 | 50 | ||
฿ 1,408.66 | 1 Piece(s) | 4 Day(s) | 10 | 12 | 25 | 52 | ||
฿ 1,642.48 | 1 Piece(s) | 4 Day(s) | 10 | 15 | 30 | 60 | ||
฿ 1,858.36 | 1 Piece(s) | 5 Day(s) | 10 | 25 | 40 | 88 | ||
฿ 3,205.14 | 1 Piece(s) | 4 Day(s) | 10 | 35 | 50 | 104 | ||
฿ 1,402.59 | 1 Piece(s) | 4 Day(s) | 10 | 10 | 30 | 54 |
How can we improve?
How can we improve?