(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Housing Set, Pilot Retaining Ring, Elliptical (Stainless Steel) BEIS
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20 and 25
● Flange Shape : Compact Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Stainless Steel
Housing - SUS304
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BEIS-6000ZZ |
BEIS-6202ZZ |
BEIS-6205ZZ |
BEIS-6901ZZ |
BEIS-6902ZZ |
BEIS-6904ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,431.50 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 13 | 50 | ||
฿ 1,794.79 | KNS BEARING HOLDER | 1 Piece(s) | 6 Day(s) | 10 | 15 | 17 | 64 | ||
฿ 4,233.55 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 22 | 94 | ||
฿ 1,643.31 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 11 | 48 | ||
฿ 1,841.27 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 12 | 57 | ||
฿ 2,418.78 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 15 | 69 |
Loading...
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Stainless Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | SUS304 | Flange Shape | Compact Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | No |
How can we improve?
How can we improve?