(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Housing Set, Pilot Retaining Ring Type Round (Stainless) BCIS
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Round Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Stainless Steel
Housing - SUS304
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BCIS-6000ZZ |
BCIS-6001ZZ |
BCIS-6002ZZ |
BCIS-6004ZZ |
BCIS-6005ZZ |
BCIS-6006ZZ |
BCIS-6201ZZ |
BCIS-6202ZZ |
BCIS-6204ZZ |
BCIS-6900ZZ |
BCIS-6901ZZ |
BCIS-6902ZZ |
BCIS-6904ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,258.56 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 13 | 50 | ||
฿ 1,303.00 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 13 | 52 | ||
฿ 1,475.42 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 14 | 60 | ||
฿ 1,953.99 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 18 | 77 | ||
฿ 3,100.32 | KNS BEARING HOLDER | 1 Piece(s) | 3 Day(s) | 10 | 25 | 18 | 88 | ||
฿ 3,959.73 | KNS BEARING HOLDER | 1 Piece(s) | 3 Day(s) | 10 | 30 | 20 | 96 | ||
฿ 1,471.07 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 15 | 56 | ||
฿ 1,600.19 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 17 | 64 | ||
฿ 2,256.24 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 20 | 81 | ||
฿ 1,360.87 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 11 | 45 | ||
฿ 1,513.90 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 11 | 48 | ||
฿ 1,570.37 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 12 | 57 | ||
฿ 2,202.91 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 15 | 69 |
Loading...
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Stainless Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | SUS304 | Flange Shape | Round Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | No |
How can we improve?
How can we improve?