(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Holder Set: Spigot Joint Retainer Ring Type Round Shape BCIM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 10 and 40
● Flange Shape : Round Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Round Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part BCIM-6008ZZ in the Bearing Holder Set: Spigot Joint Retainer Ring Type Round Shape BCIM series.
Part Number |
---|
BCIM-6004ZZ |
BCIM-6005ZZ |
BCIM-6006ZZ |
BCIM-6200ZZ |
BCIM-6201ZZ |
BCIM-6202ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|
฿ 1,095.92 | 1 Piece(s) | 4 Day(s) | 10 | 20 | 18 | 77 | ||
฿ 1,083.64 | 1 Piece(s) | 4 Day(s) | 10 | 25 | 18 | 88 | ||
฿ 1,411.02 | 1 Piece(s) | 4 Day(s) | 10 | 30 | 20 | 96 | ||
฿ 795.01 | 1 Piece(s) | 4 Day(s) | 10 | 10 | 14 | 54 | ||
฿ 835.52 | 1 Piece(s) | 4 Day(s) | 10 | 12 | 15 | 56 | ||
฿ 980.97 | 1 Piece(s) | 4 Day(s) | 10 | 15 | 17 | 64 |
How can we improve?
How can we improve?