(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Housing Set Retaining Ring Type Elliptical (Stainless Steel) BERS
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 10 and 40
● Flange Shape : Compact Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Stainless Steel
Housing - SUS304
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BERS-6000ZZ |
BERS-6001ZZ |
BERS-6002ZZ |
BERS-6004ZZ |
BERS-6005ZZ |
BERS-6006ZZ |
BERS-6007ZZ |
BERS-6008ZZ |
BERS-6200ZZ |
BERS-6201ZZ |
BERS-6202ZZ |
BERS-6204ZZ |
BERS-6205ZZ |
BERS-6206ZZ |
BERS-6901ZZ |
BERS-6902ZZ |
BERS-6904ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,354.99 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 13 | 50 | ||
฿ 1,424.84 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 13 | 52 | ||
฿ 1,569.20 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 14 | 60 | ||
฿ 2,077.42 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 18 | 77 | ||
฿ 3,370.39 | KNS BEARING HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | 18 | 88 | ||
฿ 4,930.02 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 20 | 96 | ||
฿ 6,351.11 | KNS BEARING HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 35 | 21 | 104 | ||
฿ 8,113.03 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 40 | 23 | 114 | ||
฿ 1,428.56 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 14 | 54 | ||
฿ 1,571.22 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 15 | 56 | ||
฿ 1,717.13 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 17 | 64 | ||
฿ 2,325.77 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 20 | 81 | ||
฿ 4,585.10 | KNS BEARING HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | 22 | 94 | ||
฿ 4,982.63 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 23 | 104 | ||
฿ 1,523.42 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 11 | 48 | ||
฿ 1,701.79 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 12 | 57 | ||
฿ 2,290.13 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 15 | 69 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Stainless Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | SUS304 | Flange Shape | Compact Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | No |
How can we improve?
How can we improve?