(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Housing Set Retaining Ring Type Elliptical BERM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 5 and 40
● Flange Shape : Compact Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Compact Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part BERM-628ZZ in the Bearing Housing Set Retaining Ring Type Elliptical BERM series.
Part Number |
---|
BERM-6006ZZ |
BERM-6007ZZ |
BERM-6008ZZ |
BERM-6900ZZ |
BERM-6901ZZ |
BERM-6902ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|
฿ 1,510.43 | 1 Piece(s) | 4 Day(s) | 10 | 30 | 20 | 96 | ||
฿ 1,691.88 | 1 Piece(s) | 4 Day(s) | 10 | 35 | 21 | 104 | ||
฿ 2,015.81 | 1 Piece(s) | 4 Day(s) | 10 | 40 | 23 | 114 | ||
฿ 874.70 | 1 Piece(s) | 12 Day(s) | 10 | 10 | 11 | 45 | ||
฿ 1,153.95 | 1 Piece(s) | 4 Day(s) | 10 | 12 | 11 | 48 | ||
฿ 1,178.73 | 1 Piece(s) | 4 Day(s) | 10 | 15 | 12 | 57 |
How can we improve?
How can we improve?