1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bearing Housing Set Retaining Ring Type Square BSRM

Bearing Housing Set Retaining Ring Type Square BSRM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 960.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bearing Housing Set Retaining Ring Type Square BSRM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 8, 10 and 25
● Flange Shape : Square Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system

 
Part Number
BSRM-6005ZZ
BSRM-608ZZ
BSRM-6205ZZ
BSRM-6900ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Width
(mm)
Outer diameter or external shape H

฿ 1,342.98

KNS BEARING HOLDER 1 Piece(s) 5 Day(s) 10251888

฿ 960.68

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 1081245

฿ 1,303.88

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10252294

฿ 997.97

KNS BEARING HOLDER 1 Piece(s) 4 Day(s) 10101145

Loading...

  1. 1

Basic Information

Main Body Shape Flange Shape Bearing Type Deep Groove Ball Bearing Bearing material Bearing steel
Bearing number Single Body Material S45C Flange Shape Square Type
Retaining Ring Presence Types Bearing holder set Surface Treatment Lead-free Electroless Nickel Plating