(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Holder Set Directly mounted type Ellipse shape (Stainless steel) BES
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, and 25
● Flange Shape : Compact Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Stainless Steel
Housing - SUS304
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BES-6000ZZ |
BES-6001ZZ |
BES-6002ZZ |
BES-6004ZZ |
BES-6005ZZ |
BES-6200ZZ |
BES-6201ZZ |
BES-6202ZZ |
BES-6204ZZ |
BES-6900ZZ |
BES-6901ZZ |
BES-6902ZZ |
BES-6904ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,406.99 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 10 | 50 | ||
฿ 1,459.31 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 10 | 52 | ||
฿ 1,762.71 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 11 | 60 | ||
฿ 2,181.43 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 14 | 77 | ||
฿ 2,948.31 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 14 | 88 | ||
฿ 1,421.91 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 11 | 54 | ||
฿ 1,554.29 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 12 | 56 | ||
฿ 1,700.20 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 13 | 64 | ||
฿ 2,502.95 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 16 | 81 | ||
฿ 1,449.77 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 8 | 45 | ||
฿ 1,540.96 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 8 | 48 | ||
฿ 1,805.80 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 9 | 57 | ||
฿ 2,364.51 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 11 | 69 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Stainless Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | SUS304 | Flange Shape | Compact Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | No |
How can we improve?
How can we improve?