(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Holder Set, Directly mounted type, Square shape BSM
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 5 and 35
● Flange Shape : Square Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Bearing steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 920.47 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 10 | 50 | ||
฿ 938.32 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 10 | 52 | ||
฿ 1,187.75 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 14 | 77 | ||
฿ 1,304.61 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 14 | 88 | ||
฿ 1,472.10 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 15 | 96 | ||
฿ 1,817.88 | KNS BEARING HOLDER | 1 Piece(s) | 13 Day(s) | 10 | 35 | 16 | 104 | ||
฿ 829.85 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 5 | 7 | 36 | ||
฿ 874.94 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 6 | 8 | 39 | ||
฿ 945.48 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 8 | 9 | 45 | ||
฿ 935.70 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 11 | 54 | ||
฿ 970.94 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 12 | 56 | ||
฿ 1,055.34 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 13 | 64 | ||
฿ 1,219.55 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 16 | 81 | ||
฿ 1,439.21 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 17 | 94 | ||
฿ 1,499.69 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 18 | 104 | ||
฿ 791.16 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 5 | 7 | 38 | ||
฿ 855.46 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 6 | 8 | 41 | ||
฿ 959.28 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 8 | 10 | 47 | ||
฿ 1,144.23 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 8 | 45 | ||
฿ 1,100.74 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 8 | 48 | ||
฿ 1,257.34 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 9 | 57 | ||
฿ 1,323.48 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 11 | 69 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Square Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
How can we improve?
How can we improve?