(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearing Holder Set Directly mounted type Round (Stainless steel) BCS
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Round Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Stainless Steel
Housing - SUS304
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BCS-6000ZZ |
BCS-6001ZZ |
BCS-6002ZZ |
BCS-6004ZZ |
BCS-6005ZZ |
BCS-6006ZZ |
BCS-6200ZZ |
BCS-6201ZZ |
BCS-6202ZZ |
BCS-6204ZZ |
BCS-6205ZZ |
BCS-6900ZZ |
BCS-6901ZZ |
BCS-6902ZZ |
BCS-6904ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Width (mm) | Outer diameter or external shape H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,198.01 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 10 | 50 | ||
฿ 1,237.63 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 10 | 52 | ||
฿ 1,300.93 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 11 | 60 | ||
฿ 1,837.30 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 14 | 77 | ||
฿ 2,527.71 | KNS BEARING HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | 14 | 88 | ||
฿ 3,463.99 | KNS BEARING HOLDER | 1 Piece(s) | 3 Day(s) | 10 | 30 | 15 | 96 | ||
฿ 1,140.58 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 11 | 54 | ||
฿ 1,310.74 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 12 | 56 | ||
฿ 1,439.20 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 13 | 64 | ||
฿ 2,068.46 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 16 | 81 | ||
฿ 2,822.21 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 25 | 17 | 94 | ||
฿ 1,304.55 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 10 | 8 | 45 | ||
฿ 1,278.94 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 12 | 8 | 48 | ||
฿ 1,498.44 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 15 | 9 | 57 | ||
฿ 1,617.93 | KNS BEARING HOLDER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 11 | 69 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Stainless Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | SUS304 | Flange Shape | Round Type |
Retaining Ring | No | Types | Bearing holder set | Surface Treatment | No |
How can we improve?
How can we improve?