1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plunger IP-1

Indexing Plunger IP-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 337.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions.

 
Part Number
IP-1-8
IP-1-10
IP-1-12
IP-1-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. M
(mm)
Pin Outer Diameter d
(Ø)
Stroke I
(mm)
Length
(mm)
Outer Diameter M [Details]

฿ 410.54

KNS INDEX PLUNGER 1 Piece(s) 5 Day(s) 1084439M8

฿ 337.78

INDEX PLUNGER 1 Piece(s) Same day 10105544M10

฿ 413.12

KNS INDEX PLUNGER 1 Piece(s) 3 Day(s) 10126653M12

฿ 628.52

INDEX PLUNGER 1 Piece(s) 5 Day(s) 10168871M16

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism No Mounting Method Screw-In
Body Material Steel SUM22 Overall Length Standard Pin Material Steel SUM22
All Stainless Not Compliant Surface Treatment of Pin No Tip Heat Treatment No
Operation Knob Presence Main Body Surface Treatment Black triiron tetraoxide coating Accessory Lock Nut