(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use as a press mold component for oil breakers, knockouts, positioners, and so on. Anti-looseness treatment (ALOK) is applied to the screw part.
Part Number |
---|
LSP-16-10-L |
LSP-16-10-LS |
LSP-16-15-L |
LSP-16-30-L |
LSP-24-15-L |
LSP-30-20-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter M (mm) | Stroke I (mm) | Min Load (N) | Max Load (N) | Applicable Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 736.74 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 16 | 10 | 12.7 | 39.2 | PW-16 | ||
฿ 628.16 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 16 | 10 | 9.8 | 49.0 | PW-16 | ||
฿ 737.52 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 16 | 15 | 9.8 | 39.2 | PW-16 | ||
฿ 1,312.74 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 16 | 30 | 17.6 | 39.2 | PW-16 | ||
฿ 1,315.06 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 24 | 15 | 19.6 | 98.0 | PW-24 | ||
฿ 1,672.82 | KNS PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 30 | 20 | 29.4 | 147.0 | PW-30 |
Loading...
Tip material | Steel SK-4 | Body Material | Steel S45C | Mounting Method | Screw-In |
---|---|---|---|---|---|
Lock | ALOK | Screw Type of Pin Plunger | Spherical Surface / With hex socket / Long Stroke | Wrench Hole Shape | Hex |
Main Body Surface Treatment | Black triiron tetraoxide coating | Tip surface treatment | White Trivalent Chromate | Tip Heat Treatment | No |
Min Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?