1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Plungers (Stainless Steel Light Load) BPS-L, (Stainless Steel Heavy Load) BPS-H

Ball Plungers (Stainless Steel Light Load) BPS-L, (Stainless Steel Heavy Load) BPS-H
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 240.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All-stainless steel ball plungers, ideal for food machinery/outdoor installation due to its superior anti-rust properties.

 
Part Number
BPS-3-L
BPS-4-LSALE
BPS-5-H
BPS-5-L
BPS-6-H
BPS-6-L
BPS-8-H
BPS-8-L
BPS-10-H
BPS-10-L
BPS-12-H
BPS-12-L
BPS-16-H
BPS-16-L
BPS-20-H
BPS-20-L
BPS-24-H
BPS-24-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. M
(mm)
Stroke I
(mm)
Min Load (Range)
(N)
Min Load
(N)
Max Load
(N)
Applicable Ball Buttons

฿ 306.01

KNS PLUNGER 1 Piece(s) 4 Day(s) 1030.50.01~5034.5-

฿ 240.74

฿ 144.54

PLUNGER 1 Piece(s) Same day 1040.80.01~508.514BB-4

฿ 313.97

KNS PLUNGER 1 Piece(s) 4 Day(s) 1050.90.01~501522BB-5

฿ 266.80

KNS PLUNGER 1 Piece(s) 4 Day(s) 1050.90.01~50814BB-5

฿ 314.06

KNS PLUNGER 1 Piece(s) 4 Day(s) 10610.01~501928BB-6

฿ 266.89

KNS PLUNGER 1 Piece(s) 4 Day(s) 10610.01~501118BB-6

฿ 381.49

KNS PLUNGER 1 Piece(s) 4 Day(s) 1081.50.01~503662BB-8

฿ 345.81

KNS PLUNGER 1 Piece(s) 4 Day(s) 1081.50.01~501831BB-8

฿ 409.30

KNS PLUNGER 1 Piece(s) 4 Day(s) 1010250.01~10057104BB-10

฿ 389.89

KNS PLUNGER 1 Piece(s) 4 Day(s) 101020.01~502445BB-10

฿ 569.35

KNS PLUNGER 1 Piece(s) 4 Day(s) 10122.550.01~10061110BB-12

฿ 441.76

KNS PLUNGER 1 Piece(s) 4 Day(s) 10122.50.01~502649BB-12

฿ 592.68

KNS PLUNGER 1 Piece(s) 4 Day(s) 10163.550.01~10068142BB-16

฿ 553.38

KNS PLUNGER 1 Piece(s) 4 Day(s) 10163.50.01~504186BB-16

฿ 847.79

KNS PLUNGER 1 Piece(s) 4 Day(s) 10204.550.01~10084166-

฿ 682.71

KNS PLUNGER 1 Piece(s) 4 Day(s) 10204.550.01~10056111-

฿ 1,362.95

KNS PLUNGER 1 Piece(s) 4 Day(s) 10245.5100.01~300127237-

฿ 1,327.88

KNS PLUNGER 1 Piece(s) 4 Day(s) 10245.550.01~10081151-

Loading...

  1. 1

Basic Information

Mounting Method Screw (hexagon) Tip Material Stainless SUS440C Body Material Stainless SUS303
Lock No Main Body Surface Treatment No Tip Surface Treatment No
Tip Heat Treatment No