(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Set a digital positioning indicator on the back side and you can fix a shaft in place.
[Features]
· A shaft sleeve for use with digital positioning indicators.
· Please use when selecting a spindle that is narrower than a shaft standard diameter.
Part Number |
---|
SDPP-04-12 |
SDPP-04-14 |
SDPP-09-12 |
SDPP-09-15 |
SDPP-09-16 |
SDPP-09-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia. d (Ø) | Applicable indicator |
---|---|---|---|---|---|---|---|---|
฿ 2,936.32 | KNS DIGITAL POSITION INDICATOR | 1 Piece(s) | 5 Day(s) | 10 | 12 | SDP04 | ||
฿ 2,935.70 | KNS DIGITAL POSITION INDICATOR | 1 Piece(s) | 5 Day(s) | 10 | 14 | SDP04 | ||
฿ 2,953.06 | KNS DIGITAL POSITION INDICATOR | 1 Piece(s) | 5 Day(s) | 10 | 12 | SDP09-N | ||
฿ 3,107.69 | KNS DIGITAL POSITION INDICATOR | 1 Piece(s) | 5 Day(s) | 10 | 15 | SDP09-N | ||
฿ 3,107.23 | KNS DIGITAL POSITION INDICATOR | 1 Piece(s) | 5 Day(s) | 10 | 16 | SDP09-N | ||
฿ 2,951.35 | KNS DIGITAL POSITION INDICATOR | 1 Piece(s) | 5 Day(s) | 10 | 20 | SDP09-N |
Loading...
Rotation Stopper Type | Whirl-stop set for position indicator | Shape | Block | Type_ | Standard |
---|---|---|---|---|---|
Main Body Material | Aluminum Alloy A6063 | Main Body Surface Treatment | Black Anodize |
How can we improve?
How can we improve?