(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for tightening and fixing without damaging the shaft. Because the unit splits into 2 parts, it can be used for retrofitting. Finished with a black surface treatment.
Fastening Method | Separate | Specifications | Standard | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Surface Treatment | Thickness | Standard type | Material | Steel S45C |
Surface Treatment | Black triiron tetraoxide coating |
Please check the type/dimensions/specifications of the part SCSS-1215 in the Separate Collar SCSS series.
Part Number |
---|
SCSS-0815 |
SCSS-1015 |
SCSS-1315 |
SCSS-1615 |
SCSS-2015 |
SCSS-2515 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. | Outer Diameter d | Width L |
---|---|---|---|---|---|---|---|---|
฿ 567.83 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | 15 | ||
฿ 661.66 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | 15 | ||
฿ 660.89 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | 15 | ||
฿ 609.73 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | 15 | ||
฿ 725.45 | 1 Piece(s) | 3 Day(s) | 10 | 20 | 45 | 15 | ||
฿ 786.04 | 1 Piece(s) | 3 Day(s) | 10 | 25 | 50 | 15 |
How can we improve?
How can we improve?