1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blow Gun BG-50 Series Transparent Shield Nozzle

AIR BLOW GUN/NOZZLE

Blow Gun BG-50 Series Transparent Shield Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 481.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Set at the tip of the BG-50 type nozzle to protect workers from blowback.
[Features]
· The flow rate can be adjusted depending on the lever grip being used.
· There are 2 air supply ports, with 1 at the top and 1 at the bottom. The user can choose which one to use depending on the given application.
· A wide variety of nozzles can be selected: L type tip, S type and 320 mm, 490 mm, and 1,000 mm types.
· Wide variety of optional nozzles.

Features

●Option for a blow gun.

Specification

●Commodity Name:Shield Nozzle
●SPQ(piece):1
●Max Working Pressure: 1.6MPa
Part Number
SN-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 481.95

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Related Components Features Standard

Please check the type/dimensions/specifications of the part SN-22 in the Blow Gun BG-50 Series Transparent Shield Nozzle series.