1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Piping Bracket, Deck-Use Hanging Bracket (for Use in Synthetic Slab Structures) E-3 Type

AKG PIPE HANGERS

Piping Bracket, Deck-Use Hanging Bracket (for Use in Synthetic Slab Structures) E-3 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Mounting is simple — just insert into the groove and rotate 90° to the right.
· No need to make holes in the deck.
· Significantly reduces the number of process steps.
· The hanger bolt (W 3/8) can be mounted from beneath. Therefore, no working at height is involved.
· Simple to relocate the mounting position.
· Additional mountings can also be done freely.
· The blades support the underside of the deck and prevent it from falling by distributing the force laterally.

 
Part Number
A12248-0012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 114.55

AKG PIPE HANGERS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment No
Allowable Static Load(kgf) 100 The Diameter of Hanging Bolt W3/8 Compatible Deck Super E, S Deck Compatible
Qty.(piece) 1 Part number (Part number) E-3 Type

Please check the type/dimensions/specifications of the part A12248-0012 in the Piping Bracket, Deck-Use Hanging Bracket (for Use in Synthetic Slab Structures) E-3 Type series.