1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Lifting Pipe Fittings F Type (Colored Chromate Plating/Stainless Steel)

Lifting Pipe Fittings F Type (Colored Chromate Plating/Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Brackets to lower hanging bolts from the shaped steel.
▪ Composite grade response type.
· Colored chromate plated finish (Molten zinc plated finish is provided on demand).

 
Part Number
A10259-0017
A10259-0021
A10263-0010
A10263-0024
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Surface Treatment The Diameter of Hanging Bolt Part Name

฿ 249.40

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) SteelColored Chromate Coating.W3/8Aime F30

฿ 252.20

AKG PIPE HANGERS 1 Piece(s) 9 Day(s) SteelColored Chromate Coating.W1/2Aime F40

฿ 927.61

AKG PIPE HANGERS 1 Piece(s) 9 Day(s) [Stainless] Stainless SteelNoW3/8Stainless Aim F30

฿ 1,305.15

AKG PIPE HANGERS 1 Piece(s) 9 Day(s) [Stainless] Stainless SteelNoW1/2Stainless Aim F40

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Compatible Flange Thickness 1~25 Qty.(piece) 1