1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Suspending Pipe Fixture AIM Main Body N Type

AKG PIPE HANGERS

Suspending Pipe Fixture AIM Main Body N Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 112.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Bracket used to lower hanging bolts from shaped steel.
· Slidable type.
· Nut slides 30 mm, so the hanging bolt position can be adjusted.
· Hanging bolt diameter is only 3/8.
· Allowable static load / 50 kg.
· Zinc electroplating finish

 
Part Number
A10257-0027
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 112.13

AKG PIPE HANGERS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment Electrolytic Zinc Plating
Compatible Flange Thickness 1~22 The Diameter of Hanging Bolt W3/8 Part Name Aim Main Body Type N
Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10257-0027 in the Suspending Pipe Fixture AIM Main Body N Type series.