(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster recommended for towing with excellent life span, traveling performance and operability
Part Number |
---|
PMR-130GUB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 959.95 | CASTER | 1 Piece(s) | 19 Day(s) | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | No | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Presence | Nylon | 4562182579225 | 404-7184 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Factory facilities |
Please check the type/dimensions/specifications of the part PMR-130GUB in the PMR Model Rigid Wheel Plate Type series.
Part Number |
---|
PMR-100GUB |
PMR-100UWB |
PMR-100WB |
PMR-130UWB |
PMR-130WB |
PMR-130WB-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 776.39 | 1 Piece(s) | 10 Day(s) | - | 80.01~140.00 | 100 | [Others] Nylon Foil Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | 115 | 80 | - | - | Heavy Load | Yes | Nylon | - | - | ||
฿ 1,015.97 | 1 Piece(s) | 12 Day(s) | - | 140.01~220.00 | 180 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | 115 | 80 | - | - | Heavy Load | Yes | Steel plate | - | - | ||
฿ 618.50 | 1 Piece(s) | 10 Day(s) | - | 80.01~140.00 | 120 | Rubber | No | - | - | 115 | 80 | - | - | Heavy Load | Yes | Steel plate | - | - | ||
฿ 1,338.65 | 1 Piece(s) | 1 Day(s) | 177 | 220.01~320.00 | 250 | [Urethane] Urethane | No | 100 | 56 | 137 | 93 | 130 | 35 | Heavy Load | Presence | Steel plate | - | - | ||
฿ 633.77 | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | 180 | Rubber | No | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Presence | Steel plate | - | - | ||
฿ 960.17 | 1 Piece(s) | 12 Day(s) | - | 140.01~220.00 | 180 | Rubber | No | - | - | 137 | - | - | - | Heavy Load | Yes | - | - | - |
How can we improve?
How can we improve?