1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CSS-FS Silencer (breather vent)

CSS-FS Silencer (breather vent)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 215.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel silencer with breather vent. Corrosion resistance is increased with nickel plating.

[Features]
· Has wide range of variation and you can select the size and material.
· This brass type has excellent strength and corrosion resistance, and is suitable for use in high temperatures.
· Brass breather vent type prevents dust and dirt penetration in the air.
· The stainless steel type can be used as a filter for water and chemicals.
· The resin type is small and light weight type with a high flow design (CSN-H type)

Part Number
CSS-01FSSALE
CSS-02FSSALE
CSS-03FS
CSS-04FS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 215.09

฿ 131.12

CHIYODA SILECER 1 Piece(s) Same day 101/8B(6A)17~20

฿ 248.68

฿ 162.11

CHIYODA SILECER 1 Piece(s) Same day 101/4B(8A)22~30

฿ 358.02

SILECER 1 Piece(s) 14 Day(s) 103/8B(10A)30~30

฿ 532.08

SILECER 1 Piece(s) 10 Day(s) 101/2B(15A)56~60

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass (Nickel Plated) Pipe Connection Port Type R
Cover No Element Material SUS304 Screen Silencing Effect(dB) 20