1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table use L-type SGL rack

Table use L-type SGL rack
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 970.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Note: The CAD data for this series is being revised. The data will be available as soon as modifications are completed.

[Features]
· The SGL rack is a basic L-shaped circuit board holder.
· The grooves are relatively deep at 5 mm, keeping boards safely in place for storage.
· The heat-resistant type uses carbon fiber, which provides durability and eliminates powder dropping, so you can use it with confidence in clean rooms.
· Surface resistance maintained at 104 to 108 Ω/

 
Part Number
SGL-10065
SGL-10065M
SGL-20100
SGL-20100M
SGL-30200
SGL-30200M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeat Resistant Temperature External Dimensions (Depth)
(mm)
External Dimensions (Back Height)
(mm)

฿ 970.61

COC RACK COMPONENTS 1 Piece(s) 5 Day(s) 10Non-Heat Resistant10665

฿ 1,492.16

COC RACK COMPONENTS 1 Piece(s) Available 7 Day(s) 10150℃10665

฿ 1,630.75

COC RACK COMPONENTS 1 Piece(s) Available 9 Day(s) 10Non-Heat Resistant22098

฿ 2,120.71

COC RACK COMPONENTS 1 Piece(s) Available 7 Day(s) 10150℃22098

฿ 1,968.26

COC RACK COMPONENTS 1 Piece(s) Available 9 Day(s) 10Non-Heat Resistant320166

฿ 3,363.88

COC RACK COMPONENTS 1 Piece(s) Available 7 Day(s) 10150℃320166

Loading...

  1. 1

Basic Information

Number of Grooves 40 Groove Pitch(mm) 5 Groove Width(mm) 2.5
Groove Depth(mm) 5 External Dimensions (Frontage)(mm) 230