1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Hose Coupling Set

Blade Hose Coupling Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,579.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Equipped with a simple convenient coupling, so it is immediately usable after purchase.
· Two types are available, a common use type (CHS), and a high-capacity type with a safety lock feature (MFX).

 
Part Number
AH-6.5-5-CHS
AH-6.5-5-MFX
AH-6.5-10-CHS
AH-6.5-10-MFX
AH-6.5-20-CHS
AH-6.5-20-MFX
AH-6.5-30-CHS
AH-6.5-30-MFX
AH-8-5-CHS
AH-8-5-MFX
AH-8-10-CHS
AH-8-10-MFX
AH-8-20-CHS
AH-8-20-MFX
AH-8-30-CHS
AH-8-30-MFX
AH-11-5-CHS
AH-11-5-MFX
AH-11-10-CHS
AH-11-10-MFX
AH-11-20-CHS
AH-11-20-MFX
AH-11-30-CHS
AH-11-30-MFX
BH-6.5-5-CHS
BH-6.5-5-MFX
BH-6.5-10-CHS
BH-6.5-10-MFX
BH-6.5-20-CHS
BH-6.5-20-MFX
BH-6.5-30-CHS
BH-6.5-30-MFX
BH-8-5-CHS
BH-8-5-MFX
BH-8-10-CHS
BH-8-10-MFX
BH-8-20-CHS
BH-8-20-MFX
BH-8-30-CHS
BH-8-30-MFX
LH-6.5-5-CHS
LH-6.5-5-MFX
LH-6.5-10-CHS
LH-6.5-10-MFX
LH-6.5-20-CHS
LH-6.5-20-MFX
LH-6.5-30-CHS
LH-6.5-30-MFX
LH-8-5-CHS
LH-8-5-MFX
LH-8-10-CHS
LH-8-10-MFX
LH-8-20-CHS
LH-8-20-MFX
LH-8-30-CHS
LH-8-30-MFX
LH-11-5-CHS
LH-11-5-MFX
LH-11-10-CHS
LH-11-10-MFX
LH-11-20-CHS
LH-11-20-MFX
LH-11-30-CHS
LH-11-30-MFX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. O.D.
(Ø)
Color Minimum Bending Radius
(mm)
Length
(m)
Coupling Specifications Fitting Material:

฿ 1,579.17

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange505General-Purpose Type (CHS)Brass (Brass)

฿ 1,982.37

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange505Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 2,282.12

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange5010General-Purpose Type (CHS)Brass (Brass)

฿ 2,685.32

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange5010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 3,688.02

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange5020General-Purpose Type (CHS)Brass (Brass)

฿ 4,091.22

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange5020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 5,093.93

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange5030General-Purpose Type (CHS)Brass (Brass)

฿ 5,497.13

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Orange5030Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 1,852.11

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange605General-Purpose Type (CHS)Brass (Brass)

฿ 2,253.76

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange605Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 2,822.89

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange6010General-Purpose Type (CHS)Brass (Brass)

฿ 3,224.54

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange6010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 4,764.45

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange6020General-Purpose Type (CHS)Brass (Brass)

฿ 5,166.10

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange6020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 6,706.01

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange6030General-Purpose Type (CHS)Brass (Brass)

฿ 7,107.66

RESIN HOSE 1 Piece(s) 8 Day(s) -812Orange6030Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 3,230.28

RESIN HOSE 1 Piece(s) 8 Day(s) -1116Orange805General-Purpose Type (CHS)Brass (Brass)

฿ 3,532.94

RESIN HOSE 1 Piece(s) 8 Day(s) -1116Orange805Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 5,282.12

RESIN HOSE 1 Piece(s) 8 Day(s) 101116Orange8010General-Purpose Type (CHS)Brass (Brass)

฿ 5,584.78

RESIN HOSE 1 Piece(s) 8 Day(s) -1116Orange8010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 9,385.80

RESIN HOSE 1 Piece(s) 8 Day(s) -1116Orange8020General-Purpose Type (CHS)Brass (Brass)

฿ 9,688.47

RESIN HOSE 1 Piece(s) 8 Day(s) -1116Orange8020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 13,489.48

RESIN HOSE 1 Piece(s) 8 Day(s) -1116Orange8030General-Purpose Type (CHS)Brass (Brass)

฿ 13,792.15

RESIN HOSE 1 Piece(s) 8 Day(s) -1116Orange8030Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 1,579.17

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red505General-Purpose Type (CHS)Brass (Brass)

฿ 1,982.37

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red505Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 2,282.12

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red5010General-Purpose Type (CHS)Brass (Brass)

฿ 2,685.32

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red5010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 3,688.02

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red5020General-Purpose Type (CHS)Brass (Brass)

฿ 4,091.22

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red5020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 5,093.93

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red5030General-Purpose Type (CHS)Brass (Brass)

฿ 5,497.13

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510Red5030Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 1,852.11

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red605General-Purpose Type (CHS)Brass (Brass)

฿ 2,253.76

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red605Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 2,822.89

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red6010General-Purpose Type (CHS)Brass (Brass)

฿ 3,224.54

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red6010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 4,764.45

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red6020General-Purpose Type (CHS)Brass (Brass)

฿ 5,166.10

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red6020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 6,706.01

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red6030General-Purpose Type (CHS)Brass (Brass)

฿ 7,107.66

RESIN HOSE 1 Piece(s) 8 Day(s) -812Red6030Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 1,579.17

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green505General-Purpose Type (CHS)Brass (Brass)

฿ 1,982.37

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green505Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 2,282.12

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green5010General-Purpose Type (CHS)Brass (Brass)

฿ 2,685.32

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green5010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 3,688.02

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green5020General-Purpose Type (CHS)Brass (Brass)

฿ 4,091.22

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green5020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 5,093.93

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green5030General-Purpose Type (CHS)Brass (Brass)

฿ 5,497.13

RESIN HOSE 1 Piece(s) 8 Day(s) -6.510[Green] Light Green5030Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 1,852.11

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green605General-Purpose Type (CHS)Brass (Brass)

฿ 2,253.76

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green605Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 2,822.89

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green6010General-Purpose Type (CHS)Brass (Brass)

฿ 3,224.54

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green6010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 4,764.45

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green6020General-Purpose Type (CHS)Brass (Brass)

฿ 5,166.10

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green6020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 6,706.01

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green6030General-Purpose Type (CHS)Brass (Brass)

฿ 7,107.66

RESIN HOSE 1 Piece(s) 8 Day(s) -812[Green] Light Green6030Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 3,230.28

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green805General-Purpose Type (CHS)Brass (Brass)

฿ 3,532.94

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green805Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 5,282.12

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green8010General-Purpose Type (CHS)Brass (Brass)

฿ 5,584.78

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green8010Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 9,385.80

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green8020General-Purpose Type (CHS)Brass (Brass)

฿ 9,688.47

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green8020Large Capacity Type with Safety Lock (MFX)Aluminum

฿ 13,489.48

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green8030General-Purpose Type (CHS)Brass (Brass)

฿ 13,792.15

RESIN HOSE 1 Piece(s) 8 Day(s) -1116[Green] Light Green8030Large Capacity Type with Safety Lock (MFX)Aluminum

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Compressed Air Cutting Service Usage No Properties Standard / Oil Resistance
Hose Material Polyurethane Mounting Metal Fittings Both Ends Operating Temperature Range(°C) -5::60
Operating Pressure Range(MPa) -0.1::1.5 Vacuum Compatible Acceptable Metal fittings type Coupling