(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
25% lighter than the manufacturer’s standard product. Nickel plating increases corrosion resistance.
[Features]
· Ultra-lightweight: Use of a special tube reduces weight by 25%.
· Springiness and durability improved: Springiness and durability are improved through the use of a highly elastic urethane material.
· Plated fittings: Corrosion resistance increased via nickel plated finish
Part Number |
---|
TPS-705-0103LG |
TPS-705-0103LG-BG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hose fitting H1 | Blow Gun |
---|---|---|---|---|---|---|---|---|
฿ 1,014.10 ฿ 554.10 | TUBE | 1 Piece(s) | Same day | - | H5-G2F-S-Ni, N-2M-2M-Ni | No | ||
฿ 1,806.06 ฿ 911.52 | TUBE | 1 Piece(s) | Same day | 10 | H5-2M-S-Ni | Presence |
Loading...
Type | Coil | Cutting Service Usage | No | O.D.(Ø) | 7 |
---|---|---|---|---|---|
O.D. [Distinction] | ~7 | I.D.(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Applicable Fluid | Compressed Air | Operating Environment | Standard / Corrosion Resistant |
Color | Green | Number of Core(Core) | 1 | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | ::0.8 | Vacuum Compatible | Not Applicable |
Hose fitting H2 | C4P-5H-S |
How can we improve?
How can we improve?