(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A thin, light and soft spiral tube.
Part Number |
---|
01S-803C |
01S-803C-BG |
01S-803F |
01S-804C |
01S-804C-BG |
01S-804F |
01S-805C |
01S-805C-BG |
01S-805F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Range (mm) | Hose fitting H1 | Hose fitting H2 | Model |
---|---|---|---|---|---|---|---|---|---|
฿ 1,156.99 | TUBE | 1 Piece(s) | 3 Day(s) | 3000 | CHS-50SN | 50PN-PLA | Coupling Type | ||
฿ 1,834.06 | TUBE | 1 Piece(s) | 8 Day(s) | 3000 | CHS-50SN | 50PN-PLA | Blow Gun Set | ||
฿ 1,071.33 | TUBE | 1 Piece(s) | 8 Day(s) | 3000 | H5-G2FU-AN | H5-G2F-AN | Hose Fitting Type | ||
฿ 1,272.28 | TUBE | 1 Piece(s) | 3 Day(s) | 4000 | CHS-50SN | 50PN-PLA | Coupling Type | ||
฿ 1,990.79 | TUBE | 1 Piece(s) | 3 Day(s) | 4000 | CHS-50SN | 50PN-PLA | Blow Gun Set | ||
฿ 1,186.62 | TUBE | 1 Piece(s) | 8 Day(s) | 4000 | H5-G2FU-AN | H5-G2F-AN | Hose Fitting Type | ||
฿ 1,384.48 | TUBE | 1 Piece(s) | 13 Day(s) | 5000 | CHS-50SN | 50PN-PLA | Coupling Type | ||
฿ 2,082.03 | TUBE | 1 Piece(s) | 8 Day(s) | 5000 | CHS-50SN | 50PN-PLA | Blow Gun Set | ||
฿ 1,299.10 | TUBE | 1 Piece(s) | 8 Day(s) | 5000 | H5-G2FU-AN | H5-G2F-AN | Hose Fitting Type |
Loading...
Type | Spiral | Cutting Service Usage | No | O.D.(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Material | Urethane | Applicable Fluid | Compressed Air |
Operating Environment | Standard | Number of Core(Core) | 1 | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | ::0.8 | Vacuum Compatible | Not Applicable |
How can we improve?
How can we improve?