1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tool Sputter Preventing Spiral Hose Tough Coil

Air Tool Sputter Preventing Spiral Hose Tough Coil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,454.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Sputter-preventing spiral tube with excellent flame retardant properties and oil resistance.

[Features]
· Long-life and durable against sparks, chipping, etc. as compared to spirals used in TPS, etc.
· Suitable for air piping inside factories

 
Part Number
TC-805
TC-808
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Range
(mm)

฿ 1,454.00

TUBE 1 Piece(s) 11 Day(s) 2500

฿ 1,989.68

TUBE 1 Piece(s) 3 Day(s) 3600

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No O.D.(Ø) 8
O.D. [Distinction] ~8 I.D.(Ø) 5 Material Urethane
I.D. [Distinction] ~5 Applicable Fluid Compressed Air Operating Environment Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance
Color Yellow Number of Core(Core) 1 Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable
Fitting R1 / 4, G1 / 4