(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product with excellent weather-resistance that comes with an abrasion-resistant resin hose for which ozone degradation does not occur easily compared to TAC HERAN.
[Features]
· Excellent heat-resistant specifications allow it to withstand hot air temperatures of 100°C (for straight pipe and designed to withstand hot air temperatures of 120°C).
· In addition to conductive rubber, it has a earth effect that uses a steel wire to increase safety.
[Applications]
· Ideal for industrial factories, ships, shipyards and civil engineering construction sites.
· Ideal for shipping that uses such things as vacuum conveyors and shooters.
· For shipping such things as slurry, sintered cement, gravel and iron ore.
· Use for shipping when harvesting grains such as unhulled rice, rice and wheat.
*Do not use this with powders (powders or fibers) that contain oil, because there is a risk of premature wear due to swelling.
Part Number |
---|
25105-38-[1-50/1] |
25105-50-[1-50/1] |
25105-65-[1-50/1] |
25105-75-[1-50/1] |
25105-90-[1-50/1] |
25105-100-[1-50/1] |
25105-125-[1-20/1] |
25105-150-[1-20/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter (mm) | O.D. (Ø) | Allowable Bending Radius (mm) | Nominal Diameter (inch) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 10 | 38 | 47.8 | 135 | 1 1/2 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 9 Day(s) | 10 | 50 | 62.6 | 180 | 2 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 10 | 65 | 77 | 225 | 2 1/2 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 10 | 75 | 92 | 300 | 3 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 10 | 90 | 104.5 | 390 | 3 1/2 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 10 | 100 | 120 | 570 | 4 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 10 | 125 | 146.8 | 630 | 5 | 1 ~ 20 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 10 | 150 | 173 | 900 | 6 | 1 ~ 20 |
Loading...
Applicable Fluid / Usage | Water / Powder / Foods / Cement / Grains | Cutting Service Usage | Presence | Properties | Abrasion Resistance / Weather Resistance / Heat resistant / Vacuum |
---|---|---|---|---|---|
Hose Material | EPDM+Hard Steel+Polypropylene | Mounting Metal Fittings | No | Color | Black |
Allowable Pressure (Normal Temperature)(MPa) | 0.10 | Use Temperature Range, Suction(℃) | -20~80 | Operating Temperature Range, Delivery Discharge(℃) | -20~50 |
How can we improve?
How can we improve?