(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An oil-resistant hose for all resin types. Design incorporates special oil-resistant compounded resin for transporting oils.
Part Number |
---|
22117-25-[1-50/1] |
22117-32-[1-50/1] |
22117-38-[1-50/1] |
22117-50-[1-50/1] |
22117-65-[1-50/1] |
22117-75-[1-50/1] |
22117-100-[1-50/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter (mm) | O.D. (Ø) | Allowable Bending Radius (mm) | Nominal Diameter (inch) | Allowable Pressure (Normal Temperature) (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | TTK RESIN HOSE | 1 Piece(s) | 9 Day(s) | 25 | 31.2 | 240 | 1 | 0.5 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 32 | 39.2 | 340 | 1 1/4 | 0.45 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 38 | 46 | 350 | 1 1/2 | 0.4 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 50 | 61 | 500 | 2 | 0.4 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 65 | 74.8 | 600 | 2 1/2 | 0.4 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 75 | 88.0 | 775 | 3 | 0.4 | 1 ~ 50 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 100 | 115.8 | 1150 | 4 | 0.30 | 1 ~ 50 |
Loading...
Applicable Fluid / Usage | Oil | Cutting Service Usage | Presence | Properties | Oil Resistance / Vacuum |
---|---|---|---|---|---|
Hose Material | Oil Resistant Flexible and Hard PVC | Mounting Metal Fittings | No | Color | Black |
Use Temperature Range, Suction(℃) | -10~60 | Operating Temperature Range, Delivery Discharge(℃) | -10~50 |
How can we improve?
How can we improve?