(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An IDF ferrule nipple made of stainless steel for use with Shime-TAC connections. The shape of the nipple tip is structured to resist liquid pooling.
[Features]
· Pressure resistance performance: Pressure resistance performance has been improved by utilizing the special retaining structure.
· Materials: The holders are manufactured from SCS14 stainless steel (SUS316 EQUIV) with excellent anti-corrosive properties, the bolts and nuts are manufactured from SUS304 stainless steel, and the packing seals are made of silicone.
· Compliant with the Ministry of Health, Labour and Welfare Notification Nos. 201 and 416.
· Bolts: Hexagon socket head type for easy and secure tightening.
· Workability: Enables simple on-site connection.
· Economic performance: Can be used repeatedly.
· Disassembly: Can be disassembled and cleaned.
· Nipple removal is also simple.
· Liquid pooling: Dissatisfaction caused by liquid pooling has been improved by revising the shape of the nipple tip.
Material | SCS14 | Type | Hose Fittings | Applicable Fluid | Water / Chemical / Foods |
---|---|---|---|---|---|
Hose Connection Type | Final TAC connection | Connection Type | Ferrule | Nominal Diameter(Ø) | 25 |
Shape | Nipple with ferrule | Nominal Diameter (inch) | 1 | Material of Bolt | SUS304 |
How can we improve?
How can we improve?