1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two-Way Nipple

Two-Way Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Hose fitting of famous brands in Japan. Available in steel and stainless steel.

Part Number
リョウグチニップル-SS-100
リョウグチニップル-SS-125
リョウグチニップル-SS-150
リョウグチニップル-SS-200
リョウグチニップル-STKM-20
リョウグチニップル-STKM-25
リョウグチニップル-STKM-50
リョウグチニップル-STKM-65
リョウグチニップル-STKM-80
リョウグチニップル-SUS-20
リョウグチニップル-SUS-25
リョウグチニップル-SUS-32
リョウグチニップル-SUS-40
リョウグチニップル-SUS-50
リョウグチニップル-SUS-65
リョウグチニップル-SUS-80
リョウグチニップル-SUS-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Size (nominal diameter)
(Ø)
Nominal diameter inch House mount outer diameter D3
(mm)
Dimension L
(mm)

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Steel] SS4001004101.6221

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Steel] SS4001255126235

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Steel] SS4001506152250

฿ 3,002.87

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS4002008201312

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Steel] STKM203/419101

฿ 139.96

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] STKM25125.4101

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Steel] STKM50250.8121

฿ 621.53

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Steel] STKM652 1/263.6141

฿ 592.49

KFC HOSE COUPLING 1 Piece(s) 12 Day(s) [Steel] STKM80376.3181

฿ 1,861.30

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Stainless Steel] SUS304203/421.790

฿ 1,870.83

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Stainless Steel] SUS30425127.2100

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Stainless Steel] SUS304321 1/434115

฿ 2,942.57

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Stainless Steel] SUS304401 1/240115

฿ 3,668.04

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Stainless Steel] SUS30450250.8130

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Stainless Steel] SUS304652 1/265155

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Stainless Steel] SUS30480376.3172

฿ 6,999.88

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Stainless Steel] SUS3041004101.6200

Loading...

  1. 1

Basic Information

Type Hose Fittings Hose Connection Type Hose Barb Connection Type Coupling connection
Shape Straight