(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·VS cufflinks. [Material] Flexible PVC (Gray).
Part Number |
---|
CFS-VS-025 |
CFS-VS-032 |
CFS-VS-038 |
CFS-VS-050 |
CFS-VS-065 |
CFS-VS-075 |
CFS-VS-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cuffs nominal (Ø) | Dimension L (mm) |
---|---|---|---|---|---|---|---|
฿ 100.00 | KFC HOSE COUPLING | 1 Piece(s) | Quote | 25 | 55 | ||
฿ 129.35 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | 32 | 72 | ||
฿ 145.68 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | 38 | 84 | ||
฿ 172.29 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | 50 | 109 | ||
฿ 248.46 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | 65 | 144 | ||
฿ 645.44 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | 75 | 168 | ||
฿ 863.26 | KFC HOSE COUPLING | 1 Piece(s) | 15 Day(s) | 100 | 215 |
Loading...
Material | Soft PVC(Vinyl Chloride) | Type | Cuff | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Connection Type | Coupling connection | Shape | Straight |
How can we improve?
How can we improve?