1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Hose Coupler OZ-CP

Plastic Hose Coupler OZ-CP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Material: Aluminum

Part Number
OZ-CP-AL-38
OZ-CP-AL-50
OZ-CP-AL-65
OZ-CP-AL-100
OZ-CP-AL-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (nominal diameter)
(Ø)
Nominal diameter inch House mount outer diameter I
(mm)
Dimension H
(mm)

฿ 1,185.28

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) 381 1/238119

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 50251135

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 652 1/264148

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote 1004103175

฿ 8,418.25

KFC HOSE COUPLING 1 Piece(s) 15 Day(s) 1506152213

Loading...

  1. 1

Basic Information

Material Aluminum Type Hose Fittings Hose Connection Type Hose Barb
Connection Type Coupling connection Shape Straight