1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M1 bracket

M1 bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]KANAFLEX CORPORATION Hose fitting M1 fitting.

Part Number
M1カナグ-SS-32
M1カナグ-SS-38
M1カナグ-SS-50
M1カナグ-SS-65
M1カナグ-SS-75
M1カナグ-SS-100
M1カナグ-SUS-32
M1カナグ-SUS-38
M1カナグ-SUS-50
M1カナグ-SUS-65
M1カナグ-SUS-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Screw Size (nominal diameter)
(Ø)
House mount outer diameter D3
(mm)
Dimension L
(mm)

฿ 659.68

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Steel] SS4001 1/43234105

฿ 1,229.91

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Steel] SS4001 1/23840.3117

฿ 1,554.35

KFC HOSE COUPLING 1 Piece(s) 11 Day(s) [Steel] SS40025052125

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Steel] SS4002 1/26565150

฿ 3,581.20

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS40037577.5170

฿ 6,417.94

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS4004100102220

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Stainless Steel] SUS3041 1/43234102

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Stainless Steel] SUS3041 1/23840.3116

฿ 4,450.80

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Stainless Steel] SUS30425052124

฿ 8,797.57

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Stainless Steel] SUS3042 1/26565140

฿ 10,206.89

KFC HOSE COUPLING 1 Piece(s) 12 Day(s) [Stainless Steel] SUS30437577.5160

Loading...

  1. 1

Basic Information

Type Hose Fittings Hose Connection Type Hose Barb Connection Thread Type R
Connection Type Coupling connection Shape Straight