1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ribbed Nipple with JIS Flange (5K)

KFC HOSE COUPLING

Ribbed Nipple with JIS Flange (5K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Material: SS400-equivalent product, SUS304

Part Number
JISフランジツキ-リブシキニップル-SS-5K-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Material SS400 Type Hose Fittings Applicable Fluid Water / Air
Hose Connection Type Rib type Size (nominal diameter)(Ø) 125 Shape Flange
Compatible Hose Outer Diameter φA(mm) 136 Flange Outside Diameter(mm) 235 Dimension L(mm) 155