1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barbed Nipple with JIS Flange (5K)

Barbed Nipple with JIS Flange (5K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Material: SS, SUS304

Part Number
JISフランジツキ-タケノコニップル-SS-5K-25
JISフランジツキ-タケノコニップル-SS-5K-38
JISフランジツキ-タケノコニップル-SS-5K-50
JISフランジツキ-タケノコニップル-SS-5K-75
JISフランジツキ-タケノコニップル-SS-5K-100
JISフランジツキ-タケノコニップル-SS-5K-125
JISフランジツキ-タケノコニップル-SS-5K-150
JISフランジツキ-タケノコニップル-SS-5K-200
JISフランジツキ-タケノコニップル-SUS-5K-25
JISフランジツキ-タケノコニップル-SUS-5K-50
JISフランジツキ-タケノコニップル-SUS-5K-75
JISフランジツキ-タケノコニップル-SUS-5K-100
JISフランジツキ-タケノコニップル-SUS-5K-150
JISフランジツキ-タケノコニップル-SUS-5K-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Size (nominal diameter)
(Ø)
Compatible Hose Outer Diameter φA
(mm)
Flange Outside Diameter
(mm)
Dimension L
(mm)

฿ 1,405.40

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Steel] SS400252795101

฿ 1,934.27

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS4003840120121

฿ 2,068.75

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Steel] SS4005050.8130135

฿ 2,865.98

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS4007576.3180154

฿ 3,270.02

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS400100101.6200174

฿ 5,529.65

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS400125127235190

฿ 5,663.52

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Steel] SS400150152.4265235

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Steel] SS400200204.4320280

฿ 2,912.42

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Stainless Steel] SUS304252795101

฿ 4,392.90

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Stainless Steel] SUS3045050.8130135

฿ 6,419.15

KFC HOSE COUPLING 1 Piece(s) 5 Day(s) [Stainless Steel] SUS3047576.3180154

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Stainless Steel] SUS304100101.6200174

฿ 14,752.06

KFC HOSE COUPLING 1 Piece(s) 10 Day(s) [Stainless Steel] SUS304150152.4265235

฿ 100.00

KFC HOSE COUPLING 1 Piece(s) Quote [Stainless Steel] SUS304250254385345

Loading...

  1. 1

Basic Information

Type Hose Fittings Applicable Fluid Water / Air Hose Connection Type Hose Barb
Shape Flange