(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Material: SS, SUS304
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Size (nominal diameter) (Ø) | Compatible Hose Outer Diameter φA (mm) | Flange Outside Diameter (mm) | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,422.03 | KFC HOSE COUPLING | 1 Piece(s) | Available | 5 Day(s) | [Steel] SS400 | 25 | 27 | 125 | 101 | |
฿ 100.00 | KFC HOSE COUPLING | 1 Piece(s) | Quote | [Steel] SS400 | 32 | 34 | 135 | 105 | ||
฿ 1,977.91 | KFC HOSE COUPLING | 1 Piece(s) | Available | 10 Day(s) | [Steel] SS400 | 38 | 40 | 140 | 121 | |
฿ 2,152.77 | KFC HOSE COUPLING | 1 Piece(s) | Available | 5 Day(s) | [Steel] SS400 | 50 | 50.8 | 155 | 135 | |
฿ 100.00 | KFC HOSE COUPLING | 1 Piece(s) | Quote | [Steel] SS400 | 300 | 304 | 445 | 405 | ||
฿ 4,466.66 | KFC HOSE COUPLING | 1 Piece(s) | 60 Day(s) | [Stainless Steel] SUS304 | 25 | 27 | 125 | 101 | ||
฿ 3,771.16 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 32 | 34 | 135 | 105 | ||
฿ 4,629.30 | KFC HOSE COUPLING | 1 Piece(s) | 10 Day(s) | [Stainless Steel] SUS304 | 38 | 40 | 140 | 121 | ||
฿ 4,392.90 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 50 | 50.8 | 155 | 135 | ||
฿ 100.00 | KFC HOSE COUPLING | 1 Piece(s) | Quote | [Stainless Steel] SUS304 | 75 | 76.3 | 185 | 154 | ||
฿ 7,320.10 | KFC HOSE COUPLING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 100 | 101.6 | 210 | 174 |
Loading...
Type | Hose Fittings | Applicable Fluid | Water / Air | Hose Connection Type | Hose Barb |
---|---|---|---|---|---|
Shape | Flange |
How can we improve?
How can we improve?