1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hose Fittings Hose Thread Elbow

KOY HOSE FITTING

Hose Fittings Hose Thread Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Uses cadmium-free brass material.

 
Part Number
HFL-05838
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

KOY HOSE FITTING 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Type Hose Fittings Applicable Fluid Water / Air
Applicable Screw Nominal S2 (or S) 3/8 Hose Connection Type Hose Barb Applicable Screw Type S2 (or S) Rc
Connection Type Female Thread Nominal(Ø) 10 Shape Elbow
Surface Treatment No Operating Temperature Range(℃) -20~150 Max. Operating Pressure(MPa) 7
Normal Operating Pressure(MPa) 3.5 Length (Approx. L1)(mm) 56.0