Stainless Steel U Bolt

Brand :
MARUKI HARDWARE
Caution
- This product can be purchased in single unit increments.
Product Description
[Specifications]
- Material: Stainless steel (SUS304)
- Thread Type: Metric coarse
- Tip Shape: Cone Point
- Application: Standard
- Thread Nominal (M): 4/5/6/8/10/12
- Mounting Section Length: 30/40/45/50/55/65
