(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin ring is inserted to prevent abrasion on metal parts.
Part Number |
---|
S-830121 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|
฿ 616.30 | FLAT HINGES | 1 Piece(s) | Quote | 127 | 80 |
Loading...
Flat Hinge Type | Rectangle shaped | Body Material | Stainless Steel | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | No | Mounting Screw Hole Type | Countersinks |
Main Body Surface Treatment | HL |
How can we improve?
How can we improve?