1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trunk Handle

Trunk Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 156.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Handle can be folded when not in use.

 
Part Number
C-54010U
C-54070U
C-54080U
C-54090U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Height
(mm)
Length
(mm)
Pitch P1
(mm)

฿ 296.19

HANDLES 1 Piece(s) 10 Day(s) 768510250

฿ 156.19

HANDLES 1 Piece(s) 10 Day(s) 585468.5-

฿ 202.86

HANDLES 1 Piece(s) 12 Day(s) 63738345

฿ 249.53

HANDLES 1 Piece(s) 10 Day(s) 68759048

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Special Type Mounting Method Round hole
Main Body, Surface Treatment Black paint Additional Function No