1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Super Mini CE00 Type Plug HP Type

Micro Super Mini CE00 Type Plug HP Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connection is made simply by inserting the plug into the socket. SUS is the optimal material for laboratory and medical equipment.

[Features]
• One-touch connection simply by inserting the plug into the socket
• Wide-ranging applications thanks to great pressure resistance of the socket's built-in automatic valve
• Excellent corrosion resistance and durability thanks to an electroless nickel plating finish over brass parts
• Stainless steel is the optimal material for laboratory, medical, and other equipment.

Part Number
CE-00-HLP-6X4-BSBM
CE-00-HLP-6X4-SUS304
CE-00-HP-4X2.5-BSBM
CE-00-HP-4X2.5-SUS304
CE-00-HP-6X4-BSBM
CE-00-HP-6X4-SUS304
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes of connection parts Body Material Operating Temperature Range
(°C)
Connection tube I.D.
(mm)
Connection tube O.D.
(mm)
Minimum Sectional Area
(mm2)

฿ 116.52

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) [For Hose Mounting] Hose nipple L type[Brass] Brass (BSBM)-20~80462.2

฿ 484.79

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) [For Hose Mounting] Hose nipple L type[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)-15~180462.2

฿ 73.42

TOUCH JOINT 1 Piece(s) 3 Day(s) [For Hose Mounting] Hose nipple[Brass] Brass (BSBM)-20~802.542

฿ 227.56

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) [For Hose Mounting] Hose nipple[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)-15~1802.542

฿ 58.88

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) [For Hose Mounting] Hose nipple[Brass] Brass (BSBM)-20~80464.5

฿ 210.92

TOUCH JOINT 1 Piece(s) Same day [For Hose Mounting] Hose nipple[Stainless Steel (SUS303/304)] Stainless Steel (SUS304)-15~180464.5

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Applicable Fluids Air Types Standard
Operating Environment/Applications Standard / Industrial Machinery / Physics and chemistry equipments / Medical Equipment Structure of Valve Single Passage Opening Closing Type Seal Material No
Operating Pressure Range(MPa) 0::0.98