1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Transparency Diagram Case【10 Pieces Per Package】

Anti-Static Transparency Diagram Case
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 506.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: The CAD data for this series is being revised. The data will be available as soon as modifications are completed.

[Features]
· The drawing case was developed to create an environment that doesn't cause static electricity interference in clean rooms and work areas, keeping electronic parts safe if they make contact with it.
· The card-case type is sealed on three surfaces for hard durability.
· The clear-file type is sealed on two surfaces

 
Part Number
ED-CCA3-10
ED-CCA4-10
ED-CCB4-10
ED-CCB8-10
ED-CFA4-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSStowed Sheet Size Sheet Type Frontage
(mm)
Length
(mm)

฿ 1,790.90

COC RACK COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10A3Antistatic Transparent Rigid PVC435315

฿ 1,420.60

COC RACK COMPONENTS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10A4Antistatic Transparent Rigid PVC315225

฿ 1,667.20

COC RACK COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10B4Antistatic Transparent Rigid PVC380275

฿ 506.90

COC RACK COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10B8Antistatic Transparent Rigid PVC10075

฿ 1,062.00

COC RACK COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10A4Antistatic Transparent PET309220

Loading...

  1. 1