1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Suspended Pipe Bracket, with Vibration Proof Suspension Lock

Suspended Pipe Bracket, with Vibration Proof Suspension Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Vibration-proof auxiliary hanging band for SGP pipes.
· Includes 10mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish

 
Part Number
A10174-0018
A10174-0022
A10174-0056
A10174-0080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

฿ 198.98

AKG PIPE HANGERS 1 Piece(s) 8 Day(s) 20~Less than 3015A1/221.7

฿ 198.98

AKG PIPE HANGERS 1 Piece(s) 8 Day(s) 20~Less than 3020A3/427.2

฿ 214.71

AKG PIPE HANGERS 1 Piece(s) 8 Day(s) 40~Less than 5040A1 1/248.6

฿ 233.45

AKG PIPE HANGERS 1 Piece(s) 5 Day(s) 70~Less than 8065A2 1/276.3

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Material Steel Applicable Tube Type SGP Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1