(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A bracket used to attach clamping hanger to hanger bolt.
· A10312: Electrogalvanized finish.
· A10313: Product with more plate thickness than "A10312 turnbuckle": Electrogalvanized finish.
· A10316: Made of SUS304.
· A10317: Hot-dip galvanized finish.
· Design of large diameter heavy piping support of SGP300A or above may need to be changed depending on the situation.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Surface Treatment | Size | Plate Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 26.61 ฿ 9.36 | PIPE HANGERS | 1 Piece(s) | Same day | Steel | [Zinc Plating] Electrolytic Zinc Plating | W3/8 | 1.6 | ||
฿ 58.31 | AKG PIPE HANGERS | 1 Piece(s) | Available | 5 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W1/2 | 2.3 | |
฿ 234.06 | AKG PIPE HANGERS | 1 Piece(s) | 7 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W5/8 | 3.2 | ||
฿ 45.39 | AKG PIPE HANGERS | 1 Piece(s) | Available | 9 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W3/8 | 2.0 | |
฿ 58.09 | AKG PIPE HANGERS | 1 Piece(s) | 7 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W3/8X32 | 2.0 | ||
฿ 72.60 | AKG PIPE HANGERS | 1 Piece(s) | 9 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W1/2 | 2.6 | ||
฿ 65.95 | AKG PIPE HANGERS | 1 Piece(s) | 11 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W1/2X25 | 2.6 | ||
฿ 101.02 | AKG PIPE HANGERS | 1 Piece(s) | 11 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W1/2X38 | 2.6 | ||
฿ 114.33 | AKG PIPE HANGERS | 1 Piece(s) | 11 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | W1/2X50 | 2.6 | ||
฿ 49.85 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | M10 | 2.0 | ||
฿ 86.10 | AKG PIPE HANGERS | 1 Piece(s) | Available | 6 Day(s) | Steel | [Zinc Plating] Electrolytic Zinc Plating | M12 | 2.6 | |
฿ 133.72 | AKG PIPE HANGERS | 1 Piece(s) | Available | 5 Day(s) | [Stainless] Stainless Steel | No | W3/8 | 1.5 | |
฿ 165.72 | AKG PIPE HANGERS | 1 Piece(s) | Available | 9 Day(s) | [Stainless] Stainless Steel | No | W3/8X32 | 2.0 | |
฿ 491.43 | AKG PIPE HANGERS | 1 Piece(s) | 9 Day(s) | [Stainless] Stainless Steel | No | W1/2 | 2.5 | ||
฿ 456.00 | AKG PIPE HANGERS | 1 Piece(s) | 9 Day(s) | [Stainless] Stainless Steel | No | W1/2X25 | 2.5 | ||
฿ 526.86 | AKG PIPE HANGERS | 1 Piece(s) | 12 Day(s) | [Stainless] Stainless Steel | No | W1/2X38 | 2.5 | ||
฿ 986.67 | AKG PIPE HANGERS | 1 Piece(s) | 11 Day(s) | [Stainless] Stainless Steel | No | W5/8 | 3.0 | ||
฿ 945.40 | AKG PIPE HANGERS | 1 Piece(s) | 12 Day(s) | [Stainless] Stainless Steel | No | W1/2X50 | 2.5 | ||
฿ 196.19 | AKG PIPE HANGERS | 1 Piece(s) | Available | 5 Day(s) | [Stainless] Stainless Steel | No | M10 | 1.5 | |
฿ 379.18 | AKG PIPE HANGERS | 1 Piece(s) | 6 Day(s) | [Stainless] Stainless Steel | No | M12 | 2.5 | ||
฿ 68.97 | AKG PIPE HANGERS | 1 Piece(s) | 5 Day(s) | Steel | [Zinc Plating] Hot zinc plating (dip plating) | W3/8 | 1.6 | ||
฿ 220.96 | AKG PIPE HANGERS | 1 Piece(s) | Available | 10 Day(s) | Steel | [Zinc Plating] Hot zinc plating (dip plating) | W1/2 | 2.3 | |
฿ 340.26 | AKG PIPE HANGERS | 1 Piece(s) | 10 Day(s) | Steel | [Zinc Plating] Hot zinc plating (dip plating) | W5/8 | 3.2 |
Loading...
Type | Hanging Band Related Parts | Qty.(piece) | 1 |
---|
How can we improve?
How can we improve?